
DS202CR B40 A300
DS202CR
DS202CR B40 A300 - Residual Current Circuit Breaker with Overcurrent Protection
Codice: 2CSR752140R3405
Codice Metel: DS202CR B40 A300
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
86x36x72
4 N·m
40 A
300 mA
The DS202CR series RCBO is a 2P in two-modules device for the protection of end user single-phase circuits against overload and short-circuit currents. Protection against the effects of sinusoidal alternating and direct pulsating earth fault currents. Protection against indirect contacts and additional protection against direct contacts.
50 Hz
3
IP20
IEC/EN 61009-1, IEC/EN 61009-2-1
2
3.74 W
0,22 kg
6 kA
10 kA
-25 … 55 °C
4 kV
230 V
440 V
Contatto ausiliario, contatto di segnale / contatto ausiliario
Guida DIN