
F3C-AR230 C 4-30
F3C
F3C-AR230 C 4/30 Autoreclosing unit with system check
Codice: 2CSF203998R0035
Codice Metel: F3C-AR230 C 4-30
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
104,15x81,5x58,3
0,4 N·m
Auto-reclosing AR C units are used to automatically operate the reclosing of the associated device in case of unwanted tripping only after having checked that
there are no effective faults in the protected system. Suitable for 4P F200 RCCBs, 30 mA, up to 100A (or 63 A in case of B type)
2
IP40, IP20
IEC63024
7.2 W
130 gr
-25 …+60 °C
230 … 240 V
230-240 V AC
V
Connessione plug-in