
F3C-AR230 C 2-300
F3C
F3C-AR230 C 2/300 Autoreclosing unit with system check
Codice: 2CSF202998R0035
Codice Metel: F3C-AR230 C 2-300
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
104,15x81,5x58,3
0,4 N·m
Auto-reclosing AR C units are used to automatically operate the reclosing of the associated device in case of unwanted tripping only after having checked that
there are no effective faults in the protected system. Suitable for 2P F200 RCCBs, 300 mA, up to 100A (or 63 A in case of B type)
2
IP40, IP20
IEC63024
130 gr
-25 …+60 °C
230 … 240 V
230-240 V AC
V
Connessione plug-in