
DS201LHC10F30
DS201
DS201 L H INTERRUTTORE DIFFERENZIALE MAGNETOTERMICO4,5KA 1P+N C10 F30
Codice: 2CSR245573R1104
Codice Metel: DS201LHC10F30
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
C
3
10 A
The DS201 L H series is a 1P+N RCBO in two-modules width for the protection of end user single-phase circuits against overload and short-circuit currents; protection against the effects of sinusoidal alternating and direct pulsating earth fault currents; protection against indirect contacts and additional protection against direct contacts. The F type is covering APR features with a resistance to unwanted trippings and in addition it is able to detect high frequency currents up to 1 kHz. Specifically suitable for the protection of lines supplying single phase inverters.
50 Hz
EN 61009-1
EN 61009-2-1
2
6kA
4.5 kA
30 mA
Type F