
MATRIX-2-216
Supervisione ASPECT®
MATRIX-2-216 ACE 750 points, 16 devices
Codice: 2CQG100114R1021
Codice Metel: MATRIX-2-216
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
57x90x163
MATRIX ACE (ASPECT Control Engine) with embedded ASPECT runtime engine and web UI, includes 2 EIA-485 ports, configurable for 9.6 to 115.2 kbps, capable of supporting upto a total of 16 devices (either MS/TP or TCP/IP) or 750 points. Support for 2 RS-485 protocols (BACnet MS/TP, Modbus RTU, AAM PUP or Teletrol TSC), and a maximum of 64 MS/TP devices per port. One RJ-45 10/100 MB Ethernet port with TCP/IP support for FT/Net, BACnet/IP, Modbus TCP and Cylon UC32.netK. Field upgrade-able to support a maximum of 2,500 points and 128 devices as a combination of either TCP/IP or MS/TP connections.
Secondo la Direttiva CE 2011/65/CE
IP20
0
IP, MS/TP
19.2 ... 28.8 V
0,3 kg
-25 … 50 °C
Aspect Supervisory Building Control