
H8308
Dispositivi di sistema
ELEVATOR CONTROLLER 4 DU
Codice: 2TMA130161W0003
Codice Metel: H8308
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
90x72x65
Grigio
For connecting the elevator control to ABB-Welcome® IP., The elevator control enables automated calling of the elevator when the door is opened. The elevator can then only drive to the authorized floor. This prevents a stop on an unauthorized floor., In addition to the entrance function, the elevator can also be called from the residential unit, e.g. from an IP touch panel. Connection on the one hand to the ABB-Welcome® IP network and on the other hand via RS485 to the relay module for elevator control (art. no. M2307-xx). Up to 16 relay modules for elevator control can be connected to one IP elevator control module Wizard-supported commissioning., Power supply via Power-over-Ethernet (PoE) 8
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
IP20
LAN
Plastica
130 g
Terminali a vite