IP Touch 7 Lite, LAN + Wi-Fi, black
Codice: 2TMA130051B0009
Codice Metel: H8249-1B
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
128x192x17
Nero
Indoor station with 7" display for Busch-Welcome® IP door communication., Full-duplex communication., With new installation wizard, especially for the Single family application., With integrated APP interface., Up to 4 mobile end devices can be linked., With hands-free function., Adjustable hands-free volume., Equipped with a hearing loop for coupling the audio signal into hearing aids., Suitable for surface or flush mounting (box not included)., For flush mounting with 42491F., For surface mounting with 42491S-x., A picture of the visitor can be taken during the call and stored in the picture memory., Three images of the visitor are automatically stored in the image memory when door calls are made in the absence of the visitor., Power supply via PoE standard according to 802.3af (class 3)., Adapter / connection cable for CAT cable is included in the scope of delivery., Note: Panel for pure door communication, no connection to building technology (KNX or free@home) possible.
Secondo la Direttiva CE 2011/65/CE
7 "
Comunicazione con la porta
IP20
LAN + Wi-Fi
Vetro
362 g
0 ... +45 °C
Montaggio ad incasso, montaggio a superficie
Terminali a vite, collegabili