
SK1-11ARK
Accessori salvamotori MS
SK1-11ARK CONT. SEGNAL. 1NA+1NC PER MS-K
Codice: 1SAM201903R1204
Codice Metel: SK1-11ARK
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
90x9x78,5
Signaling contacts SK1-ARK with Push-in spring terminals signal the tripping of the manual motor starter. For SK1-ARK a red flag in a window on the front of the device indicates the tripping event. The contact positions of SK1-AR don't need to be manually reset after a tripping. They are reset to their original position when the manual motor starter is switched back on. The SK1-ARK signaling contacts signal tripping regardless if it was caused by short-circuit, overload or electrical release (AA1 or UA1). They are attached on the right side of the manual motor starter. Signaling contacts SK1-ARK are available as normally open or normally closed contacts.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
10000 cicli
10000 cicli
IP20
Circuito principale 600 V CA
1
1
0,035 kg
IEC, UL, CSA
In funzione -25 ... +60 °C
In magazzino -50 ... +80 °C
Circuito ausiliario 6 kV
690 V CA
600 V CC
Circuito principale 690 V
690 V
Montaggio laterale
Terminali a molla push-in
SK1













