
SK1-02AR CONT. SEGNAL. 2NC PER MS
Codice: 1SAM201903R1006
Codice Metel: SK1-02AR
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
90x9x78,5
Circuito ausiliare 0.8 ... 1.2 N·m
Signaling contacts SK1-AR with screw terminals signal the tripping of the manual motor starter.
For SK1-AR a red flag in a window on the front of the device indicates the tripping event. The contact positions of SK1-AR don't need to be manually reset after a tripping. They are reset to their original position when the manual motor starter is switched back on. The SK1-AR signaling contacts signal tripping regardless if it was caused by short-circuit, overload or electrical release (AA1 or UA1). They are attached on the right side of the manual motor starter. Signaling contacts SK1-AR are available as normally open or normally closed contacts.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
10000 cicli
10000 cicli
Circuito principale 600 V CA
0
2
0,036 kg
IEC, UL, CSA
In funzione -25 ... +60 °C
In magazzino -50 ... +80 °C
Circuito ausiliario 6 kV
690 V CA
600 V CC
Circuito principale 690 V
690 V
Montaggio laterale
Terminali a vite
SK1