
EF96-56 ELECTRONIC OVERLOAD RELAY 20 ... 56 A
Codice: 1SAX341001R1102
Codice Metel: EF96-56
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
132,7x70x105,2
20 ... 56 A
class 10E, class 20E, class 30E
Circuito ausiliare 0.8 ... 1.2 N·m
Circuito principale 6 N·m
56 A
Circuito ausiliare NC 6 A
Circuito ausiliare NO 6 A
The EF96 is an self-supplied electronic overload relay, which means no extra external supply is needed. It offers reliable and fast protection for motors in the event of overload or phase failure. Easy to use like a thermal overload relay and compatible with standard motor applications, the electronic overload relay is convincing, above all, due to its wide setting range, high accuracy, high operational temperature range and the possibility to select a trip class (10E, 20E, 30E). Further features are the temperature compensation, trip contact (NC), signal contact (NO), automatic- or manual reset selectable, trip-free mechanism, STOP- and Test function and a trip indication. The overload relays are connected directly to the contactors. Single mounting kits are available as accessory. The EF65, EF96 and EF146have ATEX and IECEx certification 1)
1) ATEX is valid for products produced from week 42, 2014.
IECEx is valid for products produced from week 15, 2017.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
Circuito ausiliario 50 Hz
Circuito ausiliario 60 Hz
Circuito ausiliario DC
Circuito principale 50 Hz
Circuito principale 60 Hz
3
Terminali del circuito principale IP10
2000 m
Circuito principale 600 V CA
IEC/EN 60947-1, IEC/EN 60947-4-1, IEC/EN 60947-5-1, UL 60947-1, UL 60947-4-1
1
1
3
3
A condizioni operative nominali per polo 0.036 ... 0.282 W
0,802 kg
IEC, UL
In funzione -25 ... +70 °C
Operation compensated -25 ... +70 °C
In magazzino -50 ... +85 °C
Circuito ausiliario 6 kV
Circuito principale 8 kV
Circuito ausiliario 600 V CA/CC
Circuito principale 1000 V CA
1000 V
Montato sul contattore
Terminali a vite
EF96