WKMIU
Accessori minicontattori M
WKMIU Reversing Connecting Link
Codice: 1SAL101421R9906
Codice Metel: WKMIU
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
20x83x28
The WKMIU reversing connecting link is used to connect two MC contactors mounted side by side. and is made up of 1 upstream and 1 downstream connections. The WKMIU reversing connecting link is insulated and made of solid copper bars. The WKMIU reversing connecting link ensures a quick and safe connection of the contacts.
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
IEC/EN 60947-1, IEC/EN 60947-4-1, UL 60947-1, UL 60947-4-1
0,03 kg
IEC, UL
WKMIU