
NFZ80EK-30
Contattori ausiliari NF
NFZ80EK-30 24VDC Contactor relay
Codice: 1SBH136005R3080
Codice Metel: NFZ80EK-30
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
92,3x45x130,5
8 NO, 0 NC
Per 0.1 s 140 A
Per 1 s 100 A
Secondo IEC 60947-5-1 q = 40 °C 16 A
NFZ..K contactor relays are used for switching auxiliary and control circuits. NFZ..K contactors relays with coil 30 include a 24 V DC electronic coil interface with a built-in surge suppression, obtaining a reduced holding coil consumption up to 1.7 W for a low panel energy consumption and a direct control by PLC-output ≥ 250 mA 24 V DC, without need of additional interface relay.Only NFZ..-30 contactor relays need to respect the polarity on the coil terminals (A1+ and A2-). NFZ..K include Push-in Spring terminals. Only one push is all you need for extremely fast wiring: faster than ever installation, easier than ever wiring, reliable as ever connections. Poles: 8-pole contactor relays with a non-removable front-mounted auxiliary contact block (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1 and including the "Mechanically Linked" symbol on the contactor relay side).
In conformità alla direttiva UE 2011/65/UE e all'emendamento 2015/863 22 luglio 2019
3000 m
Circuito ausiliario 50/60 Hz
3
Secondo IEC 60529 IEC 60947-1 EN 60529 terminali ausiliari IP20
Secondo IEC 60529 IEC 60947-1 EN 60529 bobine IP20
3000 m
AC-15 1200 cicli orari
DC-13 900 cicli orari
IEC/EN 60947-1, IEC/EN 60947-5-1, UL 508, CSA C22.2 No. 14-13
8
0
8
0,49 kg
Category B according to IEC 60947-1 Annex Q
Close to contactor for storage -60 ... +80 °C
Near contactor for operation in free air -40 ... 70 °C
Near contactor for operation in free air 0.85 ... 1.1 Uc -40 ... +60 °C
Near contactor for operation in free air Uc -40 ... 70 °C
6 kV
Funzionamento in CD 24 V
Circuito ausiliario 690 V
Circuito principale 690 V
Acc. to IEC 60947-5-1 690 V
Secondo UL/CSA 600 V
Terminali a molla push-in
NFZ80E