Frame 3 modules 1-gang Dune - Zenit
Codice: 2CLA237310Z6202
Codice Metel: Z2373.1 DN
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
85x117x4,2
Dune
Color: Dune
Size (height x width): 117 x 85 mm
Mounting plate code suitable for 83,5 mm screw distance boxes: Z2373.9 and Z2373.91.
Frame and mounting plate also suitable for 3 module Italian type boxes, 4"x2" Brazilian boxes and American boxes.
Flush mounting boxes code: 499.3
Surface mounting boxes code: N2993.
IP20
Plastica, termoplastica
IK04