TV outlet SAT 2 gang Matt Black - Zenit
Codice: 2CLA225180N1501
Codice Metel: N2251.8 NT
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
44x44x31
Nero opaco
Color: Matt Black.
TV-R and SAT double outlet - Intermidiate.
Installation as an intermidiate outlet in series connected to each other.
Output connectors (C1 / C2): IEC male 9,52 mm. diam. / IEC female 9,52 mm. diam.
Frequency range (I/O / C1 / C2): 5 - 2.400 MHz / 5 - 2.400 MHz / 5 - 2.400 MHz.
Basic loss (FM / TV / SAT): 10,0±1,0 dB / 10,0±1,0 dB / 12,0±2,0 dB.
Through loss (FM / TV / SAT): 2,5±0,5 / 2,5±0,7 / 3,0±1,0.
Directivity (FM / TV / SAT): >20 / >12 / >5.
Isolation (FM / TV / SAT): >45 / >30 / >28.
Return loss (VR / FM / TV / SAT): >13 / >13 / >12 / >12.
DC path (Vdc / mA / Tono): 24 max. / 500 max. / 22 KHz - DiSEqC.
Size: 2 modules.
IP20
Plastica, termoplastica
78 g
IK00
Montaggio ad incasso