TV outlet SAT 2 gang Matt Black - Zenit
Codice: 2CLA225170N1501
Codice Metel: N2251.7 NT
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
44x44x31
Nero opaco
Color: Matt Black.
TV-R and SAT double outlet - Final
Installation as a terminal outlet connected to a series with loop-through outlets.
Connection: screw terminal and clamp.
Output connectors (C1 / C2): IEC male 9,52mm diam. / IEC female 9,52mm diam.
Frequency range (I/O / C1 / C2): 5 - 2.400 MHz / 5 - 2.400 MHz / 5 - 2.400 MHz
Basic loss (FM / TV / SAT): 3,7±0,3 dB / 4,0±0,5 dB / 5,0±1,2 dB
Isolation (FM / TV / SAT): >20 / >20 / >14
Return loss (VR / FM / TV / SAT): >16 / >16 / >16 / >9
DC path (Vdc / mA / Tono): 24 max. / 500 max. / 22 KHz - DiSEqC
Size: 2 modules.
IP20
Plastica, termoplastica
78 g
IK00
Montaggio ad incasso