Presa TV SAT 2 gang Argento - Zenit
Codice: 2CLA225130N1301
Codice Metel: N2251.3 PL
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
44x44x31
Argento
Color: Silver.
TV-R and SAT double outlet - Final.
Installation as a terminal outlet connected to a tap-off or splitter (without terminal resistor).
Connection: screw terminal and clamp.
Output connectors (C1 / C2): IEC male 9,52mm diam. / IEC female 9,52mm diam.
Frequency range (I/O / C1 / C2): 5 - 2.400 MHz / 5 - 862 MHz / 930 - 2.400 MHz.
Basic loss (FM / TV / SAT): 0,2±0,1 dB / 1,0 ±0,5 dB / 1,2±0,6 dB.
Isolation (FM / TV / SAT): >45 / >14 / >14.
Selectivity (TV-R / SAT): >15 / >15.
Return loss (VR / FM / TV / SAT): >25 / >25 / >14 / >10.
DC path (Vdc / mA / Tono): 24 max. / 500 max. / 22 KHz - DiSEqC.
Size: 2 modules.
IP20
Plastica, termoplastica
80 g
IK00
In funzione -5 ... +35 °C
Montaggio ad incasso