
N2241.1 NT
Cover
Cover plate/rocker None for Thermostat Central cover plate Matt Black - Zenit
Codice: 2CLA224110N1501
Codice Metel: N2241.1 NT
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
44x44x73
Nero opaco
Color: Matt Black.
Rated voltage: 230 Vac ± 10% / 50 Hz
Outputs: 1 Normally Open (NO).Connected to L.
Maximum power:
- Incandescent and halogen: 2.000W
- Halogen with electronic transformer: 2.000W
- Halogen with ferromagnetic transformer: 2.000W
- Fluorescent: 1.300W
- CFL: 18x 7W / 12x 11W / 10x 15W / 10x 20W / 10x 23W
- LED: 400W
Detection range: 8 m radius
Detection angle: 200°
Mounting height: 1,2 to 1,5 m
Auxiliary control with N2X04.X push-buttons
Size: 2 modules.
IP20
Plastica
IK00