Dimmer Matt Black - Zenit
Codice: 2CLA216030N1501
Codice Metel: N2160.3 NT
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Nero opaco
Rated voltage: 230 Vac ± 10%.
Frequency: 50/60 Hz
Power (min./max load):
L-mode:
- LEDi (leading-edge): 4 / 100 W/VA (max. 10 lamps).
T-mode:
- LEDi (trailing-edge): 4 / 250 W/VA (max. 10 lamps).
- LV LEDi with 12V transformer (L or LC): 4 / 250 W/VA (max. 10 lamps).
- Incandescent lamps: 4 / 250 W/VA.
- Halogen lamps: 10 / 250 W/VA.
3 wire connection.
OFF position
Back-up fuse: Electronic.
Overload protection: Electronic.
Ambient temperature: 0° C to +35° C.