
2016.65
Prese
Connettore dati No color - Zenit
Codice: 2CLA201665N1001
Codice Metel: 2016.65
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
T568A & T568B wiring sticker.
10Gb/S. Transmission performance is in compliance with the ANAI/TIA/EIA 568 B.2 standard
Insertion force: 20N max.(IEC 60603-7-4).
Retention Strength: 7.7kg between jack and plug.
Insertion life: minimum 750 cycles (ISO/IEC 11801, IEC 60603-7-4)
Housing: Zinc die-casting design for optimal EMI protection
IDC: PC UL94V-0, Accept 22-26AWG solid wire
Contact: RJ45 8P8C, 3~50 micro-inch gold plating over nickel plated on contact area
Operating temperature: -10℃ to 60℃.
1 g