
RV4150
Accessori contattori AF
RV4-1/50 24-50V AC
Codice: 1SBN050410R1000
Codice Metel: RV4150
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
RV4-1/50 is a varistor type surge suppressor designed to reduce the maximum overvoltage peak value and to limit the high pre-damping voltage frequencies that occurs on the control circuit when operating a contactor. The opening of a contactor coil can causes high voltage surges of several kV that can cause interferences and damages to sensitives electronic in the installation. The RV4-1/50 can operate une control voltage within 24 ... 50 V AC 50/60 Hz. The RV4 surge suppressor is mounted directly on the AFC contactor, either on top or bottom, and is including the coil connection terminals. RV4 are designed specifically for AFC contactors or NFC relays.
RV4-1/50 Surge Suppressor
0.015 kg
50 Hz / 60 Hz 60Hz 24 ... 50 V AC