
N2240.3 DN
Termostati
Thermostat Dune - Zenit
Codice: 2CLA224030N6201
Codice Metel: N2240.3 DN
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
Dune
Color: Dune.
Rated voltage: 230 Vac ±10% / 50-60 Hz.
Load power: 2.300 W.
Load type: floor heating resistor.
Control temperature: +5ºC to +45ºC (Set point).
OFF state: at OFF position, the thermostat is off, so that it does not address the temperature measured by the floor temperature probe. The relay output contact is open.
Temperature accuracy: 0,5º C.
Hysteresis: 0,5º C.
Floor temperature sensor: NTC, 10 KΩ at 25º C,
-40º C. to 80º C. Double isolated cable, 4 m. length.
LED light indication: Red and green.
Ambient temperature: -20º C to 45º C.
Size: 2 modules.