
2CKA006800A2546
Sensori di movimento
MasterLINE 70 ° Motion detector white. Electronic movement detector for detecting thermal motion
Codice: 6854 AGM-204-500
Codice Metel: 2CKA006800A2546
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
100x38x79
Horizontal 8 ... 70 °
White
With display for detection and operation mode. With ground surveillance. With high-quality lens for optimum detection. Adjustment of detection range via rotary control element. Surveillance density: 25 sectors with 100 switching segments. With integrated dismantling protection. With brightness-independent test mode for evaluating the detection zone. Additional possibility for switch-on via normally open push-button switch. Switch-off delay option: 1 / 3 or 5 min.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
50/60 Hz
IP55
Thermoplastic
1
1 W
0,3 kg
-25 ... +55 °C
60 s
230 V
Incandescent Lamp, Halogen Lamp, High Voltage, Halogen Lamp, Low Voltage, Fluorescent Lamp
Surface Mounted
Screwless Terminals