
2CKA006800A2517
Sensori di movimento
Presence Detector 6 m 2000 W alpine white
Codice: 6811 EB-500
Codice Metel: 2CKA006800A2517
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
130x75x150
360 °
Alpine white
For switching lighting systems that depend on brightness and movement. Detection range (installation height 3m, up to 6m in diameter). Low mounting height due to separate sensor/actuator concept. Continuously variable detection sensitivity. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Ceiling installation using integrated spring bracket. Surveillance density: 19 sectors with 76 switching segments. Switch-off delay: approx. 1 sec - 15 min or short-time pulse adjustable.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
50 Hz
IP20
6 m
Thermoplastic
1
1,5 W
176 g
0 ... +45 °C
60 s
230 V
Incandescent Lamp, Halogen Lamp, High Voltage, Halogen Lamp, Low Voltage, Fluorescent Lamp
Built-in
Screw Terminals