MasterLINE 220 ° Motion detector white
Codice: 6847/11AGM-204-500
Codice Metel: 2CKA006800A2524
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
30x228x20
Horizontal 8 ... 220 °
White
Electronic movement detector for detecting thermal motion.
Remote operation via IR remote control 6841-101. Remote configurable via IR service remote control 6842-101. With display for detection and operation mode. With ground and rear-field detection. With high-quality lens for optimum detection. Detection sensitivity adjustable via IR service remote control. Surveillance density: 84 sectors with 336 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. Continuous light (4 hours), light deactivation (4 hours) and presence simulation can be activated via IR remote control. Reading in the current brightness value as switching threshold via remote control. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 10 sec to 30 min or short-time pulse 1 sec adjustable.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
50/60 Hz
IP55
32 m
Thermoplastic
1
1 W
0,52 kg
-25 ... +55 °C
10 s
230 V
Incandescent Lamp, Halogen Lamp, High Voltage, Halogen Lamp, Low Voltage, Fluorescent Lamp
Surface Mounted
Screwless Terminals