
2CKA006800A2507
Sensori di movimento
BasicLINE 240 ° Motion Detector Surface Mounted alpine white
Codice: 6844 AGM-204-500
Codice Metel: 2CKA006800A2507
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
100x125x33
Horizontal 8 ... 240 °
Alpine white
Electronic movement detector for detecting thermal motion. With ground surveillance. Continuously variable detection sensitivity. Additional possibility for switch-on via normally open push-button switch. Switch-off delay: 1 to 10 min., adjustable. With brightness-independent test mode for evaluating the detection zone.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
50 Hz
IP55
24 m
Thermoplastic
1
0,5 W
0,34 kg
-20 ... +40 °C
5 s
230 V
Incandescent Lamp, Halogen Lamp, High Voltage, Halogen Lamp, Low Voltage, Fluorescent Lamp
Surface Mounted
Screwless Terminals