MP1-30C Pushbutton
Codice: 1SFA611100R3008
Codice Metel: MP1-30C
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
29x29x33
The MP1-30C Pushbutton is: Momentary - Flush - Clear - Non-illuminated - Chrome Metal - No contact block
This Pushbutton is part of ABB's modular plastic range, the most versatile range with a high level of flexibility and market-leading electrical ratings. Engineered for total reliability, longer lifetime, and highest mechanical durability. Self-cleaning contacts ensure reliable operation without the need for maintenance, increasing uptime. A high degree of protection guarantees reliability in extreme environments. The innovative design simplifies the entire process, from selection to easy and quick, tool-free installation. The perfect solution for every application.
A seguito della direttiva 2011/65/UE e dell'emendamento 2015/863 22 luglio 2019
2 milione
Momentaneo
Davanti IP66
Non Illuminato
CAN/CSA C22.2 No.14, IEC/EN 60947-1, IEC/EN 60947-5-1, UL 508
0,024 kg
-25 ... +70 °C
A filo
MP1