
2CKA006800A2583
Telecomandi
IR Remote Control
Codice: 6842-101-500
Codice Metel: 2CKA006800A2583
Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00
Caratteristiche tecniche
126,6x56,2x9,8
For Busch-Watchdog 110 MasterLINE. For Busch-Watchdog 220 MasterLINE. For Busch-Watchdog 220 MasterLINE select. For Busch-Watchdog 220 MasterLINE premium. For Busch-Watchdog 280 MasterLINE. The following functions/settings can be activated depending on device type: Activating/deactivating light ON for 4 hours. Activating/deactivating light for 4 hours. Activating/deactivating presence simulation. Setting / resetting current brightness value as limit value to device settings. Activating/deactivating test mode. Calling up settings stored in the remote control. Reset to factory default settings. Activate/deactivate dynamic forced switch-off. Activating/deactivating 2-zone operation. Activating/deactivating synchronous mode. Activating/deactivating twilight switch operation. Setting of switch-off delay or short-time pulse. Setting of the brightness limit value. Adjusting the sensitivity. With coded transmission signal. Power supply: lithium button cell battery Type CR2025. Battery life: typically 2 years.
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
IP40
7 g
0 ... +45 °C
3 V
Manual transmitter for movement sensor
Handheld housing