Electrification businessCatalogo generale

2CKA006800A2511

Telecomandi

IR Remote Control

Codice: 6843
Codice Metel: 2CKA006800A2511

Per informazioni tecniche chiamaci al numero 02 2415 1515
Attivo tutti i giorni da lunedì al sabato dalle ore 9:00 alle ore 19:00

Caratteristiche tecniche

  • 60x60x72

  • For Busch-Watchdog Presence tech BasicLINE Corridor 6818 U. For Busch-Presence detector flex sensos 64753-... and 64755-... For Busch-Presence detector monoblock devices 6817/xx-... and 6819/xx-... The following functions/settings can be implemented. Continuous light on/off (8 h). Setting of the brightness limit value.

    Setting of the current ambient light value as the brightness limit value. Setting of switch-off delay or short-time pulse. Saving and duplication of the saved values. Activate test mode. Reset to factory default settings. Activation/deactivation of the button lock. Power supply: lithium button cell battery Type CR2032, included.

    IR transmission range: frontal 3 m.

  • Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

  • IP40

  • 37 g

  • 0 ... +45 °C

  • 3 V

  • Manual transmitter for movement sensor

Carico prodotti dai venditori...

Contattaci

Chiamaci o compila il modulo web e ti contatteremo

Contattaci